Solar SCADA System

Ovation Green SCADA systems support grid stability and operational flexibility for any solar farm or plant type.

Fallback image

Confidently Operate, Connect, and Regulate Your Solar Farm

Photovoltaic (PV) and concentrated solar power (CSP) plants have unique operational and control challenges. Solar power producers are seeking to implement renewable assets in a manner that ensures regulatory compliance while mitigating cost, risk, and staff impacts.

Emerson’s Ovation™ Green SCADA system and automation software can help control critical solar power generation processes, increase operational efficiencies and megawatt production, and realize long-term O&M savings.

Fallback image

Solar Photovoltaic Plant Grid Interface Control

Solar photovoltaic (PV) plant operators face increased pressure to not only curtail plant output, but also provide controls that support the stability and security of the grids they serve.

Emerson understands these challenges and has optimized its automation technology to meet the unique needs of the solar PV industry. Ovation Green’s full suite of grid interface control features provide stable and secure output control at the plant’s point of interconnect (POI) with the grid.

Fallback image

Field-Proven Controller Designed for Solar Farm Management

Solar farm operators require a reliable, open, scalable and integrated automation platform with a power plant controller (PPC) specifically designed to monitor, operate and manage assets at a single site or a fleet of sites. The Ovation power plant controller is a field-proven platform that meets the unique needs of the solar photovoltaic industry. Additionally, the seamless integration of Emerson's controller and SCADA system enhances reliability, interoperability, and scalability.

ovation-hems-hppc

Scale Beyond Solar SCADA with Hybrid Plant Controls

While solar SCADA provides critical real-time monitoring, managing co-located solar and storage assets requires automated optimization. To maximize ROI and meet strict grid codes, utilities must look beyond basic data collection. Implementing a unified hybrid energy management system and hybrid power plant controller allows you to seamlessly balance variable solar output, prevent curtailment, and automate intelligent energy dispatch.

video-media
Solar Power Control Solutions

Ovation automation technology helps solar power plants support grid stability and fleet flexibility.

SCADA Systems for Different Solar Plants

Fallback image

Emerson’s Ovation Green SCADA software for PV provides an integrated, scalable control solution to maximize kWh output and profitability while contributing to utility-grid and/or microgrid stability. It also provides secure, remote monitoring of PV operations from mobile devices or a central control room. Lastly, the system is optimized to collect data from inverters, solar array trackers, combiner boxes, meteorological stations, transformers, switchgear and battery management systems/inverters.

 One Platform for Managing Hybrid Applications