Our advanced, specialized algorithm suite streamlines battery and solar PV control through pre-built, out-of-the-box, customizable function blocks.
Low-Risk Solutions that Improve Availability and Reduce Costs
Emerson’s Ovation Green renewable solutions help optimize performance, efficiency, and profitability throughout new and existing sites.
Our battery energy management software and technologies deliver secure, real-time, and historical data to key stakeholders - providing actionable intelligence for better decisions and higher revenues.
Designed for flexibility, our solutions scale to meet the needs of standalone battery storage systems or hybrid applications including solar, wind, and hydro.
Energy Management System Functionality
Energy Arbitrage
Optimize energy arbitrage and maximize revenue by automatically scheduling your battery energy storage system to charge during low-cost periods and discharge at high-price times. Using advanced algorithms and real-time data, our system forecasts price changes and ensures optimal energy management. Integrate seamlessly, monitor performance, and customize settings through our user-friendly interface to achieve efficient energy storage and trading.
Load Leveling
Efficiently coordinate the dispatch of battery stored energy to reduce the load on peak-generating sources by directing the battery management system to charge and store power during periods of excess generation and discharge or deliver the power during periods of excess demand.
Grid Services
Contribute to grid stability by using your battery storage for grid services such as frequency response and voltage regulation. Quickly respond to short-term imbalances in supply and demand using active (frequency) or reactive (voltage) control.
Reserves
Maintain reliable power system operations by deploying emission-free battery storage as a form of spinning, non-spinning or supplemental reserves. Close monitoring of the state-of-charge confirms dispatch readiness to quickly deliver stored power in response to contingency events such as an outage or during periods of high demand.
Black Start / Backup Power
Provide black start or backup power services using your on-site battery energy, avoiding fuel costs and emissions from conventional black-start generators. Quickly energize generating assets or use stored power to avoid costly disruptions and continue normal operations after a system-wide failure or blackout.
Modern Energy Management & Automation Positively Impacts Operations
With an open architecture, standard protocols, and out-of-the-box but customizable function blocks, our energy management system control strategies automatically optimizes charge and discharge cycles and grid interactions for effective and efficient demand management. This standardized approach enables quick deployment across multiple sites, reduces site visits and ensures consistent operations. Staff training is simplified since the system works uniformly across all equipment regardless of manufacturer.
Open Graphic-Based Logic
Easily adapt control strategies with full data access and user-led adjustments
Self-Documenting Logic
Simplify maintenance and troubleshooting with automatic tracking of control updates
Synchronized, Common Database
Instantly propagate control changes across the entire system with a single click
High-Speed Data Capture And Recording
Quickly detect and analyze potential issues with high-frequency data recording
Industry-Focused Software
Optimize operations with precise asset performance using proven, purpose-built, repeatable software and control logic
Common Engineering Tools
Deploy consistent strategies and reduce training with familiar engineering tools
Comprehensive Protocol Suite
Unify multiple devices and systems into one integrated platform with an extensive communication library
Built-In Redundancy
Ensure continuous operations with fault-tolerant, automatically self-healing system options
Frequently Asked Questions about Battery Energy Management Systems
An Energy Management System (EMS) for a Battery Energy Storage System (BESS) is an advanced control supervisory system designed to optimize the performance, efficiency, and lifespan of battery storage units by managing all the electrical components that make up a BESS including the battery management systems, power conversion systems, support equipment, and more.
The EMS oversees the charging and discharging cycles, manages energy flow to and from the grid or other connected systems, and ensures that the stored energy is utilized in the most effective manner. An EMS will respond to the system (grid) operator’s demand for active and reactive power by optimally discharging the stored energy by ensuring a balanced output from the individual storage assets and their respective power conversion systems while monitoring the system for anomalies and adjusting accordingly. Similarly, the EMS manages the charging of the overall site respective of the individual battery units’ capacity.
Additionally, it can incorporate predictive analytics and real-time data monitoring to enhance decision-making processes, maintain system health, and improve overall energy reliability and sustainability.
Thermal runaway in a BESS refers to a dangerous and uncontrollable situation where the temperature of the battery cells increases rapidly and leads to a chain reaction of further heating. The excessive heat generated during this chain of events can cause the electrolyte and other materials to break down, releasing more heat and potentially leading to the ignition of flammable gases. This can quickly spread to adjacent cells, creating a cascading effect that dramatically increases the risk of fire or explosion.
There are several triggers that can potentially cause thermal runaway in batteries. It is primarily the result of internal short circuits caused by degradation effects of the electrodes. Overcharging or over-discharging can lead to these degradation effects. External heat sources, electrolyte breakdown, and poor battery management systems can also contribute. Over time, the conditions that contribute to thermal runaway may also increase as the battery ages and wears.
Thermal runaway in Battery Energy Storage Systems (BESS) can pose serious safety, environmental, and operational risks. From an operations standpoint, thermal runaway often results in significant damage to the battery system and cause significant downtime to repair and replace the component(s). The impact to the plant can either result in a full outage or a derate during the recovery period. In most new installations, battery components are separated into blocks so that damage resulting from a thermal runaway will only impact a small portion of the site.
By closely monitoring various parameters within the BESS, an Energy Management System (EMS) can detect early warning signs of conditions that could lead to thermal runaway. When a potential risk is identified, the EMS can then take preventive actions.
Fully integrating an EMS with cell-level sensor information and sophisticated diagnostic software can further reduce the risk of thermal runaway in battery energy storage systems. Finally, AI-based solutions integrated into the automation system add the potential of an extra layer of speed and robustness to thermal runaway avoidance.
Stakeholder Benefits
Field-Proven SCADA & Power Plant Controllers
Streamline operations, reduce complexity, and lower costs with a fully integrated SCADA system and power plant controller platform. Emerson’s dedicated Ovation™ Green renewable solutions enable real-time monitoring, improves data accuracy, and facilitates coordinated control for improved power generation and distribution.
Ovation Green SCADA System
For visualization, monitoring, and KPIs, the Ovation Green SCADA software is a data-driven, open platform that is purpose-built for renewable energy applications including solar, wind, and battery storage. Whether one site or hundreds, Ovation Green SCADA’s robust architecture can monitor and store millions of data points.
Ovation Power Plant Controller
The Ovation power plant controller (PPC) is designed to optimize energy production, enhance efficiency, and maintain grid stability. It integrates real-time monitoring, automated adjustments, and predictive analytics to better manage power output and lower operational costs of solar farms. The seamless integration of Emerson's controller and SCADA system enhances reliability, interoperability, and scalability, making it a robust solution for solar farm management.
One Platform for Managing Hybrid Applications
Emerson’s dedicated Ovation Green renewable solutions combine our comprehensive power expertise, renewable applications, industry-leading automation platform and comprehensive service programs into a unified purpose-built portfolio.
Enabling Software and Technologies
Customer Stories & Articles
Emerson is at the forefront of delivering innovative solutions that enhance operational efficiency, productivity and technological advancements across the power industry. The following articles represent real-world applications of Ovation Green solar PV and battery energy storage solutions in action that address specific customer challenges, drive improvements and foster sustainable growth.