BESS SCADA System​

Monitor, manage and connect battery energy storage systems with integrated SCADA software for greater operational visibility.​

Emerson’s BESS SCADA solution gives operators a unified view of energy storage assets and connected plant equipment. Ovation™ Green SCADA software connects battery management systems, power conversion systems, inverters, meters, substation equipment and other systems to centralize operating data, alarms, trends and diagnostics. Flexible connectivity and scalable deployment help support reliable operations at individual BESS sites and across larger renewable energy portfolios.​

Battery Energy Management Systems

What Is a BESS SCADA System?​

​A battery energy storage system (BESS) SCADA system provides the supervisory layer for monitoring and managing storage plant operations. It collects and organizes data from battery management systems (BMS), power conversion systems (PCS), inverters, meters, substation equipment and other connected systems, giving operators a centralized view of plant status and performance.​
 

​Ovation™ Green SCADA software brings data from multiple assets, equipment manufacturers and control technologies into a unified operating environment. Operators can monitor equipment status, review alarms and trends, investigate operating conditions and analyze historical information, while direct asset communications and third-party system connectivity help reduce data silos.​

  • ​Centralized visibility​
    Monitor connected BESS equipment and operating data through a unified interface.​​
  • Actionable operating insight​
    Use alarms, dashboards, trends, diagnostics and historical data to understand plant conditions and investigate issues.​

  • ​Flexible connectivity​
    Integrate diverse equipment and external systems through supported industrial communication protocols.​
  • ​Scalable operations​
    Support monitoring at an individual BESS site or across a larger renewable energy portfolio.​
Fallback image

Connect BESS SCADA with Plant Control and Energy Management​

BESS SCADA, plant control and energy management perform distinct but connected functions. SCADA provides operational visibility and communications, the BESS control system or power plant controller (PPC) coordinates real-time plant response, and the BESS energy management system (EMS) determines when and how stored energy should be used.​

BESS Control System and Power Plant Controller (PPC)​

​Coordinate active and reactive power, plant-level setpoints and grid response while translating operating objectives into real-time BESS control.​

Learn More >​

 

BESS Energy Management System (BESS EMS)​

​Coordinate scheduling, optimization and operating objectives to determine when and how stored energy should be used.​

Learn More >​

Connect BESS Equipment and Systems​

Ovation SCADA and HMI solutions connect to operational data from battery assets, electrical equipment and external systems to provide a unified view of BESS operations. By integrating information from equipment such as battery management systems, power conversion systems, meters and substation devices, the Ovation system helps operators monitor plant conditions and coordinate information exchange across the site. Ovation Green SCADA software provides an option configured around the information and processes important to renewable energy operations.​

Connect to Battery Management Systems​

Access BMS-provided information such as battery status, state of charge, state of health, availability and operating limits for plant monitoring.​

Media
Renewable_11_digital_female

Operate BESS Assets with Greater Visibility and Confidence

Ovation Green SCADA software gives operators access to current and historical information from connected BESS equipment in one operating environment. Dashboards, alarms, trends and diagnostics help teams recognize changing conditions, investigate issues and make informed operating and maintenance decisions. Scalable deployment options can support an individual site or provide broader visibility across a renewable energy portfolio.

  • Operator visualization
    View equipment status, operating conditions and performance information through a unified interface.  

  • Alarms and diagnostics
    Identify abnormal conditions and use alarm, event and diagnostic information to support troubleshooting.  

  • Historical analysis and reporting 
    Analyze trends and historical data, and create scheduled or on-demand reports using information from SCADA and external data sources. 

  • Cybersecurity options 
    Extend system protection with validated capabilities for antivirus protection, application and device control, configuration and patch management, security event monitoring, vulnerability assessment, and backup and recovery.
BESS

Support Connected BESS Operations​

BESS plants depend on reliable information exchange among battery equipment, plant controls and external systems. Ovation Green SCADA software provides the supervisory and communications environment operators use to monitor those connections and understand plant operation.​

  • Plant and Equipment Communications​
    Connect BMS, PCS/inverters, meters, substation equipment and other supported plant systems.​
  • ​Control System Visibility​
    Monitor BESS control system and PPC operating information, including controller status, plant setpoints and equipment response.​

  • ​Grid and Substation Interfaces​
    Exchange plant information and commands with substation equipment, utilities and transmission or grid operators through supported interfaces.​​
  • Site and Portfolio Visibilit​y
    Scale the operating environment from individual BESS installations to broader renewable energy portfolios.​

Frequently Asked Questions About BESS SCADA Systems​

A BESS SCADA system provides centralized monitoring and supervisory capabilities for battery energy storage plants. It collects information from battery management systems, PCS/inverters, meters, substation equipment and other connected systems so operators can monitor plant status, alarms, trends and operating conditions.​

BESS SCADA software collects operational data from connected systems and presents it in a centralized operating environment. Operators can monitor equipment status and performance, review alarms and trends, investigate events, analyze historical data and support reporting across a site or portfolio.​

​SCADA provides operators with plant visibility, communications and supervisory capabilities. A BESS control system or power plant controller (PPC) executes coordinated plant-level control, including active and reactive power response and plant setpoints.​

The BESS energy management system determines when and how stored energy should be used based on operating objectives, while SCADA provides operators with visibility into plant equipment, operating conditions, alarms and system status.​

BESS SCADA software can connect information from battery management systems, power conversion systems and inverters, meters, substation equipment, plant control systems and other supported third-party systems.​

BESS SCADA provides alarms, dashboards, trends, diagnostics and historical information that operators can use to recognize changing plant conditions, investigate events and support troubleshooting and maintenance activities.​

Yes. Ovation Green SCADA software can support monitoring at an individual BESS site or provide broader visibility across a renewable energy portfolio.​

Ovation Green SCADA software can be extended with cybersecurity capabilities including antivirus protection, application and device control, configuration and patch management, security event monitoring, vulnerability assessment, and backup and recovery.​