Fallback image
CONDITION MONITORING CASE STUDY | Mining, Minerals & Metals

Emerson's AMS 6500 Machinery Health Prediction helps Phosphate Mine Protect Critical Draglines and Save Millions

Fallback image
Cutting Through the Complexity of Machinery Analysis with AMS 6500 & PeakVue Technology

Two online vibration monitoring solutions were installed on vital heavy-duty draglines at the phosphate mine. The online solutions are in addition to an online solution installed on a third dragline at the site several years ago.
The subsequent Predictive Maintenance capability has improved overall production through avoiding unplanned downtime, minimizing monitoring costs, and reducing machinery repair costs.

EXPLORE AMS 6500 MACHINERY HEALTH MANAGER

RELATED CONTENT

Mining Company Avoids $2.4 Million in Production Losses by Using Wireless Vibration Monitoring To Prevent Conveyer Downtime

Learn how a top North American mining company reimagined its vibration data collection with AMS Wireless Vibration Monitor in unsafe and difficult-to-access locations while slashing conveyer downtime.
READ CASE STUDY

 

Business Results

  • Cost savings of $5,832,000 per year based on 36 hours of availability gain due to direct time savings during data collection.
  • Improved reliability and had a savings of $1.3 million in cost avoidance during one 8-hour downtime event.
  • Safety has been improved, because technicians no longer collect data manually on a moving operational dragline.

Application

Online machinery health monitoring solution for three draglines in a phosphate mining operation using Emerson's AMS 6500 Machinery Health Monitor. 

Customer

A phosphate mine in the Mid-Atlantic area has three draglines that are in use 24/7. The mine is part of the world’s largest fertilizer company by capacity and produces the three primary crop nutrients: potash (K), nitrogen (N), and phosphate (P). The mine produces – 6.0 million tons phosphate rock, 1.2 million tons phosphoric acid, 0.3 million tons purified acid, 0.1 million tons phosphate feed per year.

Challenge

The mine needed best-in-class vibration monitoring solutions and predictive maintenance capability to be installed on vital heavy-duty draglines at the phosphate mine. The team needed to improve its ability to identify equipment issues early and safely, allowing adequate time to plan repairs, while minimizing costly downtime. Technicians had to be on the moving dragline, collecting data around moving components and nip points in a manual process that took 1.5 hours per dragline per month. Traditional periodic monitor presented a different set of challenges. Reliability technicians would drive miles out into the mine, which required communication with mine traffic coordinator because they used the same roads as the huge ore transport trucks.

The ore transport operators have multiple, large blind spots. Radio communication with the traffic coordinator is mandatory. Then, upon arrival at the dragline, measurements must be taken while in operation. The technicians are working around moving equipment in a constantly changing environment. Technicians were frequently asked to delay their readings or come back at a later time to finish, because reading times were frequently planned during expected high production rate periods.

Solution

The online monitoring capabilities offered by the AMS 6500 machinery health monitoring solution allowed the mine’s reliability department to overcome these challenges:

  • A cellular system allows them to send all data back to their existing server; technicians evaluate from their desk; an e-mail alarm alert system was implemented.
  • Technicians stay out of harm’s way. The data is collected using a permanently mounted data collection system that now takes 15 minutes to complete versus the previous data collection time of 1.5 hours. This conservatively increases availability one hour per month per dragline.
  • Data collection can be as frequent as necessary and simple to undertake. It can be initiated from the reliability office while in communication with the dragline operator.
  • Virtually seamless; production is never affected by data collection.

Real-time machinery health feedback is now available, allowing for improved decision making, earlier detection of problems, and thus equipment protection. 

Get Started

Request a consultation to discover how Emerson's team of condition monitoring experts can help you initiate, expand, or improve your current program or projects.

Recommended Products

Emerson’s AMS 6500 has a proven history of monitoring for unique vibration characteristics found in rotating equipment – the same types found the electric rope shovel.

Fallback image

AMS 6500 Balance of Plant Prediction Monitor

For some rotating assets and the processes associated with them, periodic route-based data collection is insufficient to indicate asset health. Online condition monitoring provides the frequency and types of data necessary to stay on top of developing issues during normal operations and to respond quickly to sudden changes during transient conditions. Emerson’s AMS 6500 Machinery Health Monitor is a versatile, scalable system that can be deployed in a variety of configurations to deliver online condition monitoring exactly as needed for the application.

 

Product Features
  • Designed for use in Hazardous rated areas: CSA C1D2 and ATEX/IECEx Z2
  • Prediction assets without critical shutdown criteria
  • Prediction layered on top of existing protection
Specifications
  • Analog Channels: up to 44 (2 full ATG racks)
  • Tachometer Channels: Same as analog
  • Fmax / Sampling Rate: 18.75kHz / 48k samples per second