AMS Asset Monitor

Cost-Effective and Ultra-Versatile AI Edge Analytics for Continuous Online Monitoring of Machinery and Rotating Assets
h002e-foreground-ams-asset-monitor-1-1-1.png
Fallback image

Edge Analytics Can Change the Way You Monitor Assets

AMS Asset Monitor provides manufacturers benefits of continuous online monitoring for traditionally under-monitored balance-of-plant (BOP) machine assets.  

 

Emerson’s award-winning edge analytics device and software solution utilizes CHARMs-based technology to collect vibration and process data from BOP assets. It applies embedded auto analytics to alert personnel to common faults for a wide range of assets like fans, motors, gearboxes, pumps, and other rotating machinery

 

Although no additional software is required when using AMS Asset Monitor, reliability, operations, and maintenance personnel can move beyond simple fault recognition and take analysis a step further by integrating this device with AMS Machine Works.

Embedded Auto Analytics for Critical Assets

Simple Pumps

Pumps are essential to the daily operation of industrial processes, but begin to degrade the day they start up. It is estimated that pumps account for 7% of the total maintenance cost of a plant or refinery, and pump failures are responsible for 0.2% of lost production. These numbers might seem small until you consider that in the roughly 150 large U.S. refineries, more than $500 million is invested in pumps. Pumps are, without question, significant players for maintaining production schedules.

Media

Get Started - Contact Us

Customer Success Stories

Out-of-the-Box Analytics

Intuitive, Web-Based, Native Analysis and Reporting Software

Users do not need additional software (like AMS Machine Works) to monitor assets with AMS Asset Monitor. 

AMS Asset Monitor features powerful out-of-the-box software functionality via web browser for analysis, reporting, and alerting. This web-based thin client interface features an internal Logic Studio with pre-programmed application solutions for easy-to-understand analysis and alert reporting, and its Asset Studio interface delivers asset information to the user’s mobile device or desktop thin client.

 

Overall asset health status and alerts can be routed to Emerson’s AMS Optics asset performance management platform, and detailed asset data to the control system by OPC UA and Modbus TCP.

Embedded, Patented Advanced Analysis Techniques

Users can conduct advanced automated vibration monitoring and analysis with Emerson’s PeakVue™ and PeakVue Plus technologies.

Simple Installation; Smaller Footprint

Designed to mount at the asset and reduce cabling and other installation costs; wired or wireless Ethernet deployment for greater flexibility.

CHARMs-based Condition Monitoring

Accommodates up to 12 CHARMs to collect both vibration and process variables and apply embedded auto analytics to alert personnel to the most common faults associated with a wide range of assets.

Use with Powerful Industrial Software Platforms

Analyze vibration waveform, spectrum and historical trend storage in AMS Machine Works, send asset health and alerts to AMS Optics via OPC UA or view Asset Studio in a native thin client interface.

COMPLIMENTARY SOLUTION

AMS Asset Monitor with AMS Machine Works

Leverage deep expertise in vibrational analysis and software to get started monitoring assets quickly – without being an experienced analyst.

AMS Asset Monitor with AMS Machine Works software

The continuous, online condition monitoring system comprising AMS Asset Monitor and AMS Machine Works represents a shift in how manufacturers across industries ensure reliability of their equipment and keep their operations running. represents a shift in how manufacturers across industries ensure reliability of their equipment and keep their operations running.

 

Working in tandem, the monitor and software enable plant staff to receive real-time updates on asset health from analytics within the device (at the edge), perform deeper analysis (as compared to the monitor’s native thin client interface), and is even deployable from cloud architectures for ultimate scalability.

 

Data from AMS Asset Monitor is provided to AMS Machine Works on demand, on alert or on schedule, and  can include waveform data as well as status information for detailed analysis using the vibration analyzer tool from AMS Machine Works.

Videos & Media

White Paper: The Evolution of Industrial AI for Reliability

White Paper: The Evolution of Industrial AI for Reliability

Artificial Intelligence has quietly transformed condition monitoring long before it became a cultural phenomenon. Emerson’s AMS technologies have embedded AI-driven insights for decades—helping users detect anomalies, optimize maintenance, and enhance asset health. Today, with advances in IIoT sensing, machine learning, and generative AI, reliability teams can scale condition monitoring like never before.

 

White Paper: The Evolution of Industrial AI for Reliability 

 

Discover how Emerson is redefining reliability by combining embedded edge analytics, wireless vibration monitoring, and scalable AI architectures. Learn how these technologies work together to deliver actionable insights, greater efficiency, and measurable business value across your entire asset lifecycle.

asset-management-with-an-intuitive-approach-to-drive-reliability-brochure-9-03_3-4.png

Emerson's AMS Portfolio: Asset Management with an Intuitive Approach to Drive Reliability

Emerson’s AMS portfolio enables the Emerson vision for Boundless Automation by unifying data, systems, and people across the enterprise to achieve improvements in safety, production, reliability, sustainability and workforce empowerment.

Brochure: Asset Management with an Intuitive Approach to Drive Reliability

 

The AMS Reliability portfolio helps Reliability Engineers, Maintenance Technicians, Operations Managers, Automation Engineers, Instrumentation Specialists, Process Engineers, Control Valve Specialists, Vibration Analysts, and many others do their jobs more efficiently—from field, to workshop, to boardroom, and beyond.

 

Learn more by exploring the AMS brand webpage.

Specifications

Channels

 

Up to 12 CHARMs

Collection Modes

 

Simultaneous or Independent

A/D Resolution / Dynamic Range

 

24 bit / Greater than 100dB

Amplitude Accuracy Deviation

 

<1%

Repeat Accuracy

 

<2% of Full Scale

Units  

 

SI (Metric) or Imperial (English)

Frequency Units

 

Hz, CPM, Orders

Scaling

 

Linear

Monitor Internet Protocol

 

OPC UA

Monitor Daisy Chain (up to 8)

 

(2) 100Mbps Ethernet Ports

Monitor Backhaul to Plant Network

 

(1) 1Gbps Enternet Port

Dimensions mm(in)

 

238(9.4)H x 384(15.1)W x 196(7.7)D

Weight (with CHARMS) 

 

7.3kg (16.3 lbs)

Operating Temperature

 

-40 to 55 °C (-13 to 131 °F)