FB1000 Series Flow Computers

Reliable, Scalable, and Cybersercure Flow Measurement and Control for Oil and Gas Operations

FB1000 SerIes PDP Image

Reliable, Scalable, and Cybersercure Flow Measurement and Control for Oil and Gas Operations

Emerson’s FB1000 Series Flow Computers are designed to enhance your measurement operations by improving metrology performance, reducing measurement uncertainty and ensuring compliance with measurement contracts. Field engineers will notice the wide array of benefits that make their jobs easier, while management will appreciate the improved operational efficiency and peace of mind gained through improved safety and security measures. Our flow computers are designed from the ground up with IT compliance in mind, making it easy to satisfy your organization’s policies to establish a secure infrastructurehave a range of capabilities that make measurement systems more accurate and robust, helping reduce some of the stress of being a measurement professional. The flow computers deliver a sound measurement platform, helping to enhance your customer relations and eliminate major discrepancies.

Recommended Products

FB1100 PDP Image

FB1100 Single-Run Explosion-Proof Flow Computer for Gas

The cost-effective FB1100 Explosion-Proof Flow Computer measures and monitors gas flow for a single differential pressure meter run. As well as bringing a new level of measurement confidence, this low-power device can operate independently without external power, for up to one year, making the FB1100 model an ideal replacement for chart recorders. This simple to configure and easy to use model is designed for metering applications where flow control is not required. However, it has the ability to use a single pulse output (DO) for driving an odorizer. The FB1100 Flow Computer is part of Emerson's next-generation FB Automation Platform for measurement and control that offers DeltaV™ FBxConnect™ Configuration Software, our tool for expediting setup and facilitating commonly performed tasks.

FB1200 PDP Image

FB1200 Multi-Run Explosion-Proof Flow Computer for Gas and Liquids

The FB1200 Flow Computer measures and controls gas and liquids flow for up to two differential pressure or linear meter runs. The rugged housing and multiple I/O, communications, and power options make the FB1200 model an ideal choice for accurate and reliable flow measurement in the harshest conditions. It offers ease of use and is highly configurable with support for multiple flow and fluid property calculations right out of the box. PID control for flow and/or pressure can also be easily configured. To ensure safety, the FB1200 model can also be equipped with an optional Wi-fi solution that allows field personnel to configure the flow computer and retrieve data from outside of the hazardous area. The FB1200 Flow Computer is part of Emerson's next-generation FB Automation Platform for measurement and control that offers DeltaV FBxConnect Configuration Software, our tool for expediting setup and facilitating commonly performed tasks.

Fallback image

DeltaV FBxConnect Configuration Software

DeltaV FBxConnect Configuration Software is a Microsoft® Windows® based program that enables users to easily configure, monitor, service and calibrate FB1000 and FB2000 Series Flow Computers and the DeltaV FB3000 RTU. The Credential Management Tool within the software also allows usernames and passwords to be simultaneously reset on multiple devices to ensure a more cybersecure environment and improve compliance with TSA directives. Designed for ease of use, DeltaV FBxConnect Configuration Software provides at-a-glance monitoring, quick access to commonly performed tasks, and configuration wizards to enable users to quickly deploy our devices. An intuitive, ribbon-based menu system allows users to effortlessly navigate to the configuration screens during setup. In addition, the software offers extensive dropdown menus, radio buttons, and software-selectable I/O and communications to further expedite setup and reduce the likelihood of errors. A global suite of calculations and engineering units are also selectable in the software, ensuring users have a comprehensive tool that serves a range of operational requirements. To further streamline configuration and maintenance, our Field Tools utility has been renamed Launchpad and is now part of DeltaV FBxConnect. Users simply navigate to DeltaV FBxConnect Launchpad (the new name for Field Tools) within DeltaV FBxConnect to access additional Emerson software tools, including ROCLINK™ 800, ControlWave™ DeltaV FBxDesigner™ Programming Software and more.

Features

  • API 21.1 compliant measurement on a gas meter run.
  • Measurement and I/O capability focused on metering applications.
  • Cost-effective, low power option for chart recorder replacement.
  • Reduced need to re-calibrate resulting in less time spent on site.
  • Simplified configuration and set-up with new DeltaV FBxConnect Configuration Software. The configuration comparison report allows for easier tracking of changes.
  • Standard firmware supports global metrology calculations (verified by NMi) for orifice, cone, Venturi, nozzle, and conditioning orifice.
  • High-accuracy temperature measurement including curve matching via the Callendar-Van Dusen equation.
  • Superior data logging capacity with the ability to store 1000 alarms, 2000 events (separate legal events) and history.
  • Global Hazardous Area Approvals: Class I Div 1 & 2, ATEX & IEC Ex d & Ex n.
  • Optional Wi-Fi solution for Emerson's FB Series Flow Computers allows secure local wireless access from a safe area.
  • Ease of integration with support for Modbus®, ROC, BSAP and DNP3 protocols.
  • Enhanced security helps prevent unauthorized access.
DeltaV Cybersecurity Icon 1

Protecting Critical Infrastructure with Cyber-Secure Solutions

Centralizing cybersecurity is a proven way to safeguard vulnerable assets. Learn how Emerson can help.