FB2000 Series Flow Computers

Reliable, Scalable, and Cybersercure Flow Measurement and Control for Oil and Gas Operations

FB2000 Series

Reliable, Scalable, and Cybersercure Flow Measurement and Control for Oil and Gas Operations

Emerson’s FB2000 Series Flow Computers are designed to enhance your measurement operations by improving metrology performance, reducing measurement uncertainty and ensuring compliance with measurement contracts. Field engineers will notice the wide array of benefits that make their jobs easier, while management will appreciate the improved operational efficiency and peace of mind gained through improved safety and security measures. Our flow computers are designed from the ground up with IT compliance in mind, making it easy to satisfy your organization’s policies to establish a secure infrastructurehave a range of capabilities that make measurement systems more accurate and robust, helping reduce some of the stress of being a measurement professional. The flow computers deliver a sound measurement platform, helping to enhance your customer relations and eliminate major discrepancies.

Recommended Products

FB2100 PDP Image

FB2100 Single-Run Field Mount Flow Computer for Gas and Liquids

The FB2100 Flow Computer is a cost-effective, low-power, field-mount device that measures and monitors gas and liquids flow for a differential pressure or linear meter run. It is designed for simple configuration and ease of use and is an ideal solution for metering applications where control is not required. The FB2100 model provides a full audit trail, including enhanced history, alarm and event logs. The I/O options can be as simple as a single discrete output (DO) for driving an odorizer or can be expanded to give two user configurable analog (AI or AO) channels and two user configurable discrete (DI, DO or PI) channels. To ensure safety, the FB2100 model can also be equipped with optional Wi-Fi connectivity that allows field personnel to configure the flow computer and retrieve data from outside of the hazardous area. The FB2100 Flow Computer is part of Emerson's next-generation FB Automation Platform for measurement and control that offers DeltaV™ FBxConnect™ Configuration Software, our tool for expediting setup and facilitating commonly performed tasks.

FB2200 PDP Image

FB2200 Multi-Run Field Mount Flow Computer for Gas and Liquids

The FB2200 Flow Computer delivers greater flexibility, when compared to our FB2100 model, with the ability to measure and control gas and liquids flow for up to two differential pressure or linear meter runs. Its rugged housing and multiple I/O, communications, and power options make the FB2200 model an ideal choice for accurate and reliable flow measurement in the harshest conditions. Designed for simplified set-up and ease of use, it is highly configurable and supports flow and fluid property calculations right out of the box. PID control for flow and/or pressure can also be easily configured. To ensure safety, the FB2200 model can also be equipped with optional Wi-fi connectivity that allows field personnel to configure the flow computer and retrieve data from outside of the hazardous area. The FB2200 Flow Computer is part of Emerson's next-generation FB Automation Platform for measurement and control that offers DeltaV FBxConnect Configuration Software, our tool for expediting setup and facilitating commonly performed tasks.

Fallback image

DeltaV FBxConnect Configuration Software

DeltaV FBxConnect Configuration Software is a Microsoft® Windows® based program that enables users to easily configure, monitor, service and calibrate FB1000 and FB2000 Series Flow Computers and the DeltaV FB3000 RTU. The Credential Management Tool within the software also allows usernames and passwords to be simultaneously reset on multiple devices to ensure a more cybersecure environment and improve compliance with TSA directives. Designed for ease of use, DeltaV FBxConnect Configuration Software provides at-a-glance monitoring, quick access to commonly performed tasks, and configuration wizards to enable users to quickly deploy our devices. An intuitive, ribbon-based menu system allows users to effortlessly navigate to the configuration screens during setup. In addition, the software offers extensive dropdown menus, radio buttons, and software-selectable I/O and communications to further expedite setup and reduce the likelihood of errors. A global suite of calculations and engineering units are also selectable in the software, ensuring users have a comprehensive tool that serves a range of operational requirements. To further streamline configuration and maintenance, our Field Tools utility has been renamed Launchpad and is now part of DeltaV FBxConnect. Users simply navigate to DeltaV FBxConnect Launchpad (the new name for Field Tools) within DeltaV FBxConnect to access additional Emerson software tools, including ROCLINK™ 800, ControlWave™ DeltaV FBxDesigner™ Programming Software and more.

DeltaV Cybersecurity Icon 1

Protecting Critical Infrastructure with Cyber-Secure Solutions

Centralizing cybersecurity is a proven way to safeguard vulnerable assets. Learn how Emerson can help.

Features

  • API 21.1 compliant measurement on a gas or liquid meter run.
  • Measurement and I/O capability focused on metering applications.
  • Superior data logging capacity with the ability to store 1000 alarms, 2000 events (separate legal events) and history.
  • Industry leading differential and static pressure measurement including 5-year stability.
  • High accuracy temperature measurement including curve matching via the Callendar-Van Dusen equation.
  • Reduced need to re-calibrate resulting in less time spent on site.
  • Simplified configuration and set-up with new DeltaV FBxConnect Configuration Software. The configuration comparison report allows for easier tracking of changes.
  • Standard firmware supports global metrology calculations (verified by NMi) for orifice, cone, Venturi, nozzle, conditioning orifice, turbine, PD, Auto-Adjust and Coriolis.
  • Global Hazardous Area Approvals: Class I, Div2, ATEX & IEC Ex n.
  • Optional Wi-Fi solution for Emerson's FB Series Flow Computers allows secure, local wireless access from a safe area.
  • Ease of integration with support for Modbus®, ROC, BSAP and DNP3 protocols.
  • Enhanced security helps prevent unauthorized access.
  • Control capability with native PID loops, Boolean logic, and math blocks to simplify setup.