Software Applications for ControlWave™ RTUs, ROC800-Series RTU, and FloBoss™ 107/107E Flow Manager

Maximize Production and Throughput by Integrating Fit-for-Purpose Software Applications

Software Applications

Maximize Production and Throughput by Integrating Fit-for-Purpose Software Applications

Emerson’s suite of control and optimization applications offers configurable, menu-driven solutions for managing oil and gas operations without requiring custom programming.

 

Emerson's Next-Generation RTU Platform Now Available

The DeltaV™ FB3000 RTU is built on the latest technology and offers exceptional scalability, extensive programmability and enhanced cybersecurity, enabling customers to meet simple to complex architectural requirements with a single platform. Visit our DeltaV FB3000 RTU page for additional details.

DeltaV Cybersecurity Icon 1

Protecting Critical Infrastructure with Cyber-Secure Solutions

Centralizing cybersecurity is a proven way to safeguard vulnerable assets. Learn how Emerson can help.

Products

Cause & Effect

Cause & Effect Application

This innovative application provides a menu-driven approach to control logic configuration with no programming required. The flexible application produces custom control capabilities for users with less programming experience. It is a licensed User C program for the ROC800-Series and FloBoss™ 107 models that provides logical operations without having to write FSTs or IEC 61131 code.

Product Features:

  • Supports up to 16 effect link assignments for flexible control actions
  • Built-in alarm logging for trip and clear events  enhances visibility
  • Selectable evaluations (logical, on-change, mathematical, watchdog, data movement) allow for versatile logic setup
  • Effect delay timers and tattletale tracking improve diagnostics

Documents & Drawings

Gas Control Manager

Gas Control Manager Application

Gas Control Manager provides an easy-to-use solution to manage your control and logic requirements. Its menu-driven configuration eliminates the need for custom programming, ensuring greater productivity. Gas Control Manager seamlessly integrates with the ROC800 and FloBoss 107 models, and its three primary functions are EFM Applications, Cause and Effect, and Flow Summation.

Product Features:
  • Supports EFM applications, flow summation, and cause-effect logic for versatile control
  • Enables quick setup of control and logic tasks with an intuitive interface
  • Reduces engineering time and simplifies deployment across  operations

Documents & Drawings

Surface Control Manager

Surface Control Manager Application

Surface Control Manager allows the FloBoss 107 Flow Manager or the ROC800-Series RTU to perform simplified control, logic, and mathematical functions using easy-to-configure, pre-designed menus. This integrated offering is part of the Production Manager Series and can be used to provide both permanent and temporary shut-ins for associated wells that are being managed for optimization, allocation, and haul tank load outs in the Tank Manager Application.

Product Features:
  • Precise calculations and decision-making for optimized well control and production efficiency
  • Seamless integration and visibility across Emerson tools, improving coordination and reducing manual data entry
  • Safe and compliant system maintenance with standardized logic handling, reducing downtime and risk

Documents & Drawings

Well Optimization Manager

Well Optimization Manager Application

This advanced user program maximizes production from oil and gas wells. Intended for the ROC800-Series or the FloBoss 107 models, it offers an intuitive user interface with dedicated displays for configuration, gas lift, and cyclic operations to simplify setup and monitoring. It also supports multiple industry-standard artificial lift techniques, including intermitted control, plunger lift (conventional and continuous), gas lift (for liquid or gas production), plunger-assisted gas lift (PAGL), and gas-assisted plunger lift (GAPL).

Product Features:
  • Real-time value alerts and self-adjusting plunger triggers improve production efficiency and responsiveness
  • Built-in Coleman Turner and Foss & Gaul calculations enhance accuracy in flow and lift performance
  • Nomination period and accumulation control help manage production targets and optimize output

Documents & Drawings

Injection Controller

Injection Controller Application

The Injection Controller Application for the FloBoss 107 and ROC800-Series models provides simple, configurable management of multiple injection streams. Injection manifolds are used to deliver specific quantities of water or steam to one or more wells. The Injection Controller Application will attempt to meet flow rate targets while also limiting wellhead pressures to safe levels.

Product Features:
  • Manage multi-stream water or steam injection with precise flow control and pressure protection
  • Eliminate the need for PLCs and transmitters by integrating control and measurement in one low-power device
  • Maintain target injection rates while ensuring safe wellhead pressure limits

Documents & Drawings

Station Manager

Station Manager Application

Station Manager is an application for the ControlWave™ Micro that performs natural gas flow measurement and station control for up to six or eight meter runs, and can be distributed across six stations. Its ideal for both new installations as well as station upgrades, where it replaces a mix of outdated RTUs and PLCs that are increasingly difficult to support.

Product Features:
  • Support for run switching, PID control, and historical archiving for efficient station operations
  • Pre-engineered logic for flow control, leak detection, and emergency shutdown systems
  • Reduce engineering time and installation costs with intuitive configuration and SCADA-ready communications

Documents & Drawings