Shaping the Future of Automation
DeltaV has always helped operations run smoothly, reliably, and efficiently. DeltaV Version 15 goes a step further, equipping you with future-proof automation technologies that are easier to configure and use. Expanded analytics provide even deeper insights into equipment and processes. Intuitive operator environments deliver actionable information, empowering operators to make smarter decisions—faster. And a scalable and cybersecure DCS offers easy I/O integration and flexible subscription options that lower capital costs and accelerate modernization so you can grow a more sustainable operation—at your own pace.
Now Available: DeltaV Feature Pack 1, 2, & 3
Take Advantage of the Benefits of DeltaV Version 15.LTS
Future-Proof Infrastructure
Improve Production Flexibility
Heighten Operational Insights
Increase Speed to Market
Certified Cybersecurity
Accelerate Modernization & Drive ROI
Reduce Energy Use and Hardware Footprint with Easy, Scalable Virtualization
DeltaV now offers Hyperconverged Infrastructure (HCI)-based virtualization that is an automation-centered, fit-for-purpose solution designed to enhance user experience and improve infrastructure support. With scalability in mind, it's easy to setup, configure, and maintain virtualized systems. This enables anyone, regardless of their expertise and available resources, to quickly and easily create a virtualization system―in half the time. Using virtualization, plants can reduce their footprint and energy usage to improve sustainability and efficiency.
Empower Operators to Achieve Top Performance
DeltaV Live is now faster, more robust, easier for operators to use, and will help to increase the performance of your plant and your personnel. Enhanced visualization of real-time data and alarms, intuitive navigation, improved trending capabilities, and other situational awareness enhancements enable operators to have greater situational awareness so they can work more efficiently and effectively to make faster, smarter decisions.
Upgrade Your Control. Preserve Your I/O.
DeltaV IO.CONNECT was built to work with the revolutionary DeltaV PK Controller and is designed to help plants implement the modern, fully-supported control system of their choice without the need to completely overhaul the automation equipment infrastructure. By keeping I/O in place and opportunistically transitioning to DeltaV I/O over time, businesses can reduce their capital spend by up to 40%, accelerate new system transition by over 90%, reduce downtime and drive greater operational performance. And now, their automation system will always be available, current and up to date.
Reduce Cost and Complexity of Integrating OEM Skids
Module Type Package (MTP) standard is now incorporated in the DeltaV automation system to reduce the cost and complexity of integrating OEM skids with DeltaV and minimizes the requirement for end users and system integrators to invest in additional engineering or special integration tools. The MTP Merge Utility in DeltaV securely imports the MTP configuration file associated with the OEM skid, and automatically creates the configuration in DeltaV within minutes. This eliminates thousands of hours associated with the design, implementation, and testing of custom, vendor-specific integration engineering.
Increase Speed-to-Market Delivery with Real-Time PAT
DeltaV Spectral PAT now offers a simplified closed-loop process architecture that delivers greater stability and performance by bringing spectral waveform data directly into the control system to perform real-time analytics. By implementing in-line, continuous, closed-loop process verification and control with an automated, real-time quality release, manufacturers build a foundation for better regulatory management, reduce human error or intervention, and optimize facility performance and throughput.
Deploy Secure Architecture with Confidence.
DeltaV is ISASecure SSA Level 1 certified, demonstrating our adherence to the IEC 62443 standard by an accredited third party that Emerson developers are trained to write secure code and the system as a whole is hardened against emerging cyber threats. The newly released Integrated Patch Management (IPM) for DeltaV makes patching easy, cost effective, and it's cybersecure out of the box. IPM will migrate with your DeltaV system to Version 15 and beyond. Emerson is announcing the upcoming release of the Emerson NextGen Smart Firewall, renewing its commitment to providing cybersecurity protection at all levels.
Achieve Easier, Faster Simulation With More I/O Coverage
DeltaV Simulate provides a multi-purpose control simulation platform that enables personnel to easily test and validate logic while minimizing project risk. And now, simulation capability has been extended to cover even more I/O types. This provides an extensive, easier, and faster DeltaV deployment without requiring configuration modification for control modules in Virtual Machine Controllers and allows DeltaV projects to run engineering checkout, virtual FAT, and solution demos—reducing engineering time and efforts, and system footprint.
Support Multiple Operating Systems on a Single Network
Multiple Operating System Support allows more O/S options to run on a single network, enabling greater flexibility and reducing costs. There is no need to downgrade the operating system to match the existing installation when adding new computers. This eliminates the need for—and reduces the cost of— extra inventory and last-time purchase of computers that support the existing operating system.


