Executive Summary
As power density demands surge and utility queue delays stretch, data center operators are shifting from grid-connected power with back-up generation to dynamic behind-the-meter (BTM) microgrids, sometimes called “hypergrids” due to their size. A data center microgrid coordinates onsite generation, battery storage, and utility interconnects to deliver continuous power, bypass utility constraints, and optimize energy costs without risking Service Level Objectives (SLOs).
What Is a Data Center Microgrid?
A data center microgrid is an integrated, localized electrical system designed to manage power generation, energy storage, and facility loads behind the utility meter. Unlike standard emergency back-up systems that sit idle until a blackout occurs, a data center microgrid actively orchestrates assets such as UPS systems, Battery Energy Storage Systems (BESS), diesel/gas gensets, fuel cells, and solar PV to provide primary, uninterrupted power to the facility.
It operates in two primary modes:
- Grid-Tied Operations: Manages peak shaving, demand response, and parallel generation alongside the main utility grid.
- Power Islanding: Instantly disconnects from the utility grid during outages or significant power quality disturbances, allowing the data center to continue operating independently using onsite generation and energy storage resources without interrupting critical IT workloads.
Why Data Centers Are Adopting Behind-the-Meter Microgrids
AI workloads are driving unprecedented increases in rack density, power consumption, and facility expansion requirements. At the same time, utility providers in many markets face multi-year delays for new power delivery infrastructure and interconnection approvals. As a result, data center operators are increasingly turning to behind-the-meter generation, battery storage, and microgrid architectures to secure reliable power capacity independent of utility deployment timelines.
Data center operators deploy BTM microgrids to address four critical operational challenges:
- Bypassing Interconnection Bottlenecks: Enables operators to bring new facility capacity online much faster by generating primary or supplemental power on-site while waiting for utility system upgrades to enable grid connection.
- 99.9+% Uptime & Power Quality: Protects sensitive IT infrastructure from utility sags, frequency deviations, and grid blackouts with seamless, transient-free transfer execution.
- Demand Charge & Tariff Mitigation: Dispatches available BESS capacity or lower-cost on-site generation during periods of high grid prices or peak demand to reduce energy costs and utility demand charges.
- Sustainability & Carbon Reductions: Integrates low-carbon fuel sources and renewable assets to lower Scope 1 and Scope 2 emissions without sacrificing N+Z redundancy.
Emerson’s Data Center Microgrid Automation Solutions
Managing diverse generation sources alongside high-density IT loads requires a three-tiered automation architecture:
1. AspenTech Microgrid Management System™
At the enterprise optimization layer, the AspenTech Microgrid Management System™ (MMS) uses AI-based load and generation forecasts to develop forward-looking operating strategies for data center microgrids. By evaluating economic dispatch, utility tariffs, sustainability objectives, and wholesale market opportunities, AspenTech MMS helps improve long-term financial and environmental performance.
2. Ovation™ Microgrid Energy Management System
For site-wide coordination, the Ovation™ Microgrid Energy Management System (EMS) translates enterprise-level operating plans into actionable facility-level energy strategies across minutes to hours. It balances generation, storage, utility power, and critical loads while enforcing resilience-first requirements such as N+Z reserve headroom and battery state-of-charge (SOC) guardrails. This helps data centers pursue market participation and cost optimization without compromising the energy reserves needed to maintain critical site uptime.
3. Ovation™ Microgrid Control Systems
High-speed physical control of the microgrid is handled by Ovation™ Microgrid Controllers, including the OCR3000 for demanding centralized control applications and the compact OMC100 for distributed or space-constrained locations. These deterministic controllers execute fast load shedding, black-start sequencing, generator synchronization, and high-speed islanding to support microgrid stability and continuity of critical IT loads.
Frequently Asked Questions About Data Center Microgrids
A data center microgrid is a localized power system that combines onsite generation, battery energy storage, utility interconnections, and control software to provide reliable electricity for data center operations. Microgrids help operators improve resilience, support rapid capacity expansion, and reduce dependency on utility infrastructure constraints.
Traditional data center energy management focuses on reducing energy consumption inside the facility through cooling optimization, HVAC controls, monitoring, and efficiency initiatives. A data center microgrid focuses on how power is generated, stored, and delivered to the facility through onsite resources such as generators, batteries, fuel cells, and renewable energy systems.
Data centers deploy microgrids to improve resilience, accelerate new facility deployments, reduce exposure to utility interconnection delays, support AI-driven power demand growth, and maintain continuous operations during utility outages or grid instability.
Yes. During an outage, a properly designed microgrid can transition into islanded operation, allowing onsite generation and energy storage assets to continue powering critical loads without relying on the utility grid.
A Microgrid EMS acts as the supervisory optimization layer of the microgrid. It coordinates generation resources, battery storage systems, utility interactions, and operating constraints while ensuring sufficient reserve capacity is maintained to support resilience and emergency ride-through requirements.