
Rosemount™ 470XA Gas Chromatograph
The Rosemount 470XA Gas Chromatograph simplifies natural gas analysis for custody transfer, delivering accurate C6+ BTU/CV data traceable to global standards.
Key Features
- Full color Local Operator Interface (LCD) with easy-to-use software assistants reduce the need for specialized training by guiding operators through common operational and maintenance functions, such as module replacement, changing calibration gas and auto-valve timing
- Isothermal airless heat sink oven with flexible gas path configurations enables applications beyond C6+ BTU analysis
- No shelter is required for most environments, reducing installation costs. Optional enclosure available for extreme environments
- Reduced calibration gas usage with the Cal-Gas Saver™ automatic validation routine delivers cost savings on carrier gas
- Low power consumption of 55 Watts with 24V DC line power at startup and less than 25 Watts in the steady-state mode reduces operating costs
- A fully serviceable Maintainable Module™ combines all critical functional parts in one assembly, allowing quick and easy field replacement or repair.