Fallback image
Emerson 1410S Gateway Family

Emerson Wireless 1410S Gateway

Paired with the 781S Smart Antenna, it supports remote antenna placement up to 1300 ft (400 m) for even challenging applications.

The Emerson Wireless 1410S Gateway is the next generation of wireless infrastructure. Network flexibility allows users to strengthen or add to WirelessHART® networks seamlessly, while connecting with host systems and data applications. The gateway is designed for use with the Emerson Wireless 781S Smart Antenna and can be used with the Dual WirelessHART® option, to allow two antenna’s providing an additional network on the same gateway. This enables flexible antenna locations of up to 1300 feet (400 m), allowing users to create a wireless field network to fit the needs of even the most challenging applications and site requirements.

Key Features

  • Gateway connects the WirelessHART self-organizing networks with any host system
  • Easy integration into control systems and data applications through serial and Ethernet connections
  • > 99% data reliability with industry proven security
  • Simple configuration and management of self-organizing networks
  • Ability to leverage sensor data from critical assets to eliminate blind spots, and improve productivity and safety of operations
  • Dual WirelessHART® configurable option allows for two Emerson Wireless 781S Smart Antenna to be connected to one Gateway, providing an additional network that can expand capabilities and flexibility 
  • High-Capacity Network option allows increased device capacity from 200 to 500 devices per Emerson Wireless 781S Smart Antenna, expanding your network with more measurement points