Fallback image
Product Image

Micro Motion™ HFVM Viscomaster Heavy Fuel Meter, 316L Stainless Steel

A 316L Stainless Steel fork with DLC coated tines for measurement and control of heavy fuel oil (HFO) that supplies engines, turbines and burners in marine and power applications.

The Micro Motion™ HFVM Viscomaster Heavy Fuel Meter delivers fast, continuous viscosity, density, and temperature measurement for heavy fuel oil in marine and power applications, built on a rugged 316L stainless steel fork with Diamond‑Like Carbon (DLC) coated tines for enhanced durability and coating immunity. Backed by major marine approvals, it ensures reliable performance in hazardous areas and supports seamless operation with a head‑mounted, locally configurable transmitter.

Key Features

  • Rely on marine approvals from Lloyds London, Germanischer Lloyd, Det Norske Veritas, Bureau Veritas and the American Bureau of Shipping
  • Easily track the continuous, multivariable measurement of viscosity, density and temperature
  • Ensure friction reduction and improve coating immunity with Diamond-like Carbon (DLC) coating
  • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display
  • Extend flexibility with retro-fit kits for replacement solutions of capillary and torsional meters