Fallback image
Rosemount Synchros Temp Monitor Mount Hardware on Pipe Left Angle

Rosemount™ Synchros™ Temperature Monitor

This easy-to-use wireless temperature monitoring device reliably measures surface or ambient temperature and is a simple, flexible, and cost-effective solution to gain more insights into your assets.

Unlock new asset monitoring and reliability temperature measurement points and gain more visibility into the health of your assets with the Rosemount Synchros Temperature Monitor. This easy-to-use wireless temperature monitoring device reliably measures surface or ambient temperature using your new or existing WirelessHART network. Increase your temperature measurement data and insights with this simple, flexible, and cost-effective solution, allowing you to schedule maintenance more proactively and reduce your manual rounds, resulting in a safer, more reliable, and optimized operations.

Key Features

  • Measures ambient or surface temperature in a variety of applications
  • Directly mounts to process piping without cutting or changing pipe configurations to measure surface temperature, allowing for flexible, simple installation
  • Install easily and quickly to bracket mounting hardware to enable ambient temperature monitoring
  • Utilize WirelessHART technology for secure, cost-effective and greater than 99% data reliability
  • Integrates with Emerson’s Plantweb Insight™ Asset View application to help manage your Synchros devices and configure asset specific alerts