Rosemount™ Twisted Square™ Thermowell
Key Features
- No Wake Frequency or Dynamic Stress Calculations
- Eliminates over 90% of dynamic stresses
- Improved reliability and reduce risk
- Greatly reduces the risk of thermowell failures with changing process conditions (Start-up, Shut down, Events)
- Easily expand to new applications
- Ability to increase velocities for more through-put