No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-3051 Pressure Transmitter Family

Rosemount™ 3051 Pressure Transmitter Family

Product Description

Benefit from industry-leading capabilities and trusted performance with the Rosemount 3051 Pressure Transmitter. With over 10 million devices installed, this pressure transmitter family offers an all-in-one solution for pressure, level and flow measurement.

Products

Search
1-6 of 6 results for Products
Configure
Configure
Configure
Configure

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Measurement Range
Coplanar: Up to 4000 psi (275,79 bar)
Inline: Up to 20000 psi (1378,95 bar)
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST
Diagnostics
Basic Diagnostics, Process Alerts, Loop Integrity Diagnostics, Plugged Impulse Line Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications

Features

  • Over 10 million Rosemount 3051 devices installed globally, providing reliable pressure readings in harsh environments
  • Fully-assembled pressure, level and flow solutions arrive ready-to-install for improved reliability and performance
  • Bluetooth® wireless connectivity unlocks a far simpler process to perform maintenance and service tasks without the need for a physical connection or separate configuration tool
  • The graphical, back-lit display allows for easy operation in 8 different languages in all lighting conditions
  • Loop Integrity and Plugged Impulse Line diagnostics detect electrical loop issues and plugged impulse lines before they impact the quality of the process for increased safety and reduced downtime
  • 10-year installed stability and 150:1 rangedown produce reliable measurements and wide application flexibility
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Wireless Features:
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings