Flexim FLUXUS F532 WD Stationary Ultrasonic Water Flow Meter
The Flexim FLUXUS F532 WD clamp-on ultrasonic flow meter, together with IP68-standard transducers, is the ideal solution for monitoring flow and detectiing leaks in drinking water networks.
Key Features
- Extremely accurate down to flow velocities as low as 0.01 m/s (0.03 ft/s).
- No zero-calibration needed and permanently drift-free.
- Permanent coupling pads.
- IP68 transducers.
- Transducers can be permanently buried (no chamber required).
- Reliable and accurate flow measurement.