Products
About Liquid Analyzers and Transmitters​
What they do and how they work​
Liquid analyzers and transmitters ensure accurate measurements across industrial, municipal, and commercial settings. They act as local hubs, displaying data and sending it to control rooms while aiding in sensor maintenance and configuration. Rosemount solutions are compatible with various sensors, including pH, ORP, conductivity, dissolved oxygen, chlorine, and turbidity, offering reliable liquid analysis across multiple applications.​
Frequently Asked Questions
Select a transmitter based on measurement type, channel count, sensor signal, input configuration, mounting location, power type, communication protocol, environmental rating and maintenance strategy. A well-matched transmitter supports reliable measurement, efficient commissioning and long-term flexibility as application needs change.
Liquid analysis transmitters help simplify maintenance by conditioning sensor signals, supporting calibration, enabling modular configuration, providing onboard diagnostics and centralizing measurement visibility. These capabilities help teams troubleshoot faster, reduce wiring and hardware requirements, streamline device management and improve confidence in measurement data.
Use a dual-channel or multi-input transmitter when one device can support multiple measurements, sensors or monitoring points. This approach helps lower installed cost per measurement point, conserve panel space, simplify wiring, reduce hardware requirements and give operators broader process visibility from a single transmitter.
Confirm that the transmitter supports the sensor’s measurement type, signal, input board or input configuration, temperature compensation needs and communication requirements. Verify compatibility for pH, ORP, contacting conductivity, toroidal conductivity, resistivity, dissolved oxygen, chlorine, ozone or turbidity sensors.
Choose digital sensors when diagnostics, faster configuration, simplified calibration and maintenance insight are priorities. Analog sensors remain a practical choice for straightforward applications or existing installations where compatibility, familiarity or lower system complexity matters most.
Use 4-20 mA for basic analog output, HART for digital diagnostics over analog wiring, or FOUNDATION Fieldbus or Profibus for digital plant networks. Select the protocol based on control-system compatibility, alarm strategy, commissioning workflow, diagnostic requirements and lifecycle maintenance needs.
Use a two-wire, loop-powered transmitter when available loop power and simplified installation are priorities. Use a four-wire transmitter when the application requires additional outputs, local display capabilities, relays, digital and analog sensor support, or expanded communication options.
Evaluate the NEMA or IP enclosure rating, enclosure material, corrosion resistance, ambient temperature range, washdown exposure, mounting style and classified-area requirements. These factors help ensure the transmitter is suited for field, panel, pipe or wall mounting in demanding industrial environments.
Choose an explosion-proof transmitter for hazardous-area installations that require approved equipment by area classification, gas group and temperature code. Confirm the transmitter matches the site classification, sensor type, measurement needs, enclosure requirements and communication outputs to support safe, reliable operation.