Magtech™ MLT Level Transmitter - Magnetostrictive
Direct in-pipe or non-intrusive external mounting, ideal for high-pressure and high-temperature applications
Key Features
- Non‑intrusive, reliable level measurement: senses float magnets and provides accurate level indication without penetrating the process, ensuring safe and reliable operation
- Compatible with Rosemount 9930 Magnetic Level Indicators: works externally mounted to an magnetic level indicator for a fully non‑invasive measurement solution in demanding applications
- Suitable for high‑pressure, high‑temperature applications: provides robust performance for harsh process conditions common in oil & gas, chemical, and power environments
- Flexible installation options: can be directly inserted in-pipe or mounted externally on a magnetic level indicator to support a wide range of tank and vessel configurations
- Digital communication for enhanced diagnostics: offers 4–20 mA/HART® or Foundation™ Fieldbus output with continuous health monitoring via HART
- Local user interface for simple operation: includes an integral local display with buttons for on-site visibility and configuration
- Wide operating temperature range: engineered to perform from –200 to 750 °F (–129 to 399 °C) for broad application suitability