Fallback image
Fallback image

Videos

R-Series General Purpose Coriolis Flow and Density Meters

Micro Motion™ R-Series General Purpose Coriolis Flow and Density Meters

Reliable, utility-grade Coriolis meters for flow and density. Compact, cleanable, and built to perform across a wide range of applications.

Low-footprint, drainable R-Series Coriolis flow meters provide accurate flow and density measurements. They are ideally suited for general purpose applications that typically require repeatable, reliable, low-maintenance measurements.

Key Features

  • Achieve high-performance basic liquid mass flow and volume flow measurement in a compact design
  • Increase flexibility with available 316L stainless steel construction that is compatible with most fluids
  • Cut costs with an integral transmitter that provides a flow-variable-only architecture
  • Choose from rugged transmitter options including: Class I, Division 1/Zone 1 housing with optional local-operator interface
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Minimize maintenance and boost long-term reliability with no moving parts to wear or replace
  • Install virtually anywhere with compact design
  • Well suited for use in marine fuel consumption installations