image-[object Object]
Product Image

Micro Motion™ GDM Gas Density Meter, Ni-Span C And 316L Stainless Steel

A Ni-Span C, 316L Stainless Steel, fiscal Gas Density Meter designed for high accuracy, gas density and concentration measurement.

A Ni-Span C, 316L Stainless Steel, fiscal Gas Density Meter designed for high accuracy, gas density and concentration measurement.

Key Features

  • Rely on fast-response, direct gas density measurement that is compliant with AGA 3 and ISO 5167
  • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display
  • Quickly verify meter health and status using advanced internal diagnostics
  • Support multiple simultaneous protocols for connection to DCS, PLC and flow computers
  • Interact with our detailed schematic tool to learn more about our Dedicated Density and Viscosity Meters