No image available
No image available
Your request is being processed.
Net Safety-Millennium II SC310 Catalytic Combustible Gas Sensor

Net Safety™ Millennium II SC310 Catalytic Bead Combustible Gas Sensor

Product Description

The Net Safety Millennium SC310 Catalytic Bead Combustible Gas Sensor provides versatile, robust and field proven performance in a rugged package designed for the most extreme industrial environments. For all flammable gas types, % LEL gas detection is fast and reliable with simplified field serviceability using the Net Safety Millennium II Basic (M2B) Universal Gas Transmitter, Net Safety Millennium II (M21) Single Channel Universal Gas Transmitter or Net Safety Millennium II (M22) Dual Channel Universal Gas Transmitter.

Specifications

Repeatability
± 1% LEL full scale
Temperature Range
-40°C to +75°C (-40°F to +167°F)
Humidity Range
0-95% RH non condensing
Enclosure Rating
IP64/Type 4X
Warranty
5 years

Features

  • Detected Gases (partial list): Methane gas, Propane gas, n-Butane gas, Isobutylene gas, Hydrogen gas, Ethane gas, Pentane gas, Hexane gas, Heptane gas, Ethylene gas, Propylene gas
  • Lowest power consumption available
  • Long range (+2,000 ft.) sensor separation
  • Industry leading 5 year gas sensor warranty
  • Non-selective response - detects both hydrocarbon and non-hydrocarbon based combustible gases
  • Complete profile of correction factors available for accurate calibrations
  • Designed to perform in the most extreme industrial environments

Documents & Drawings