Rosemount™ MS Magnetic Sensor for Slurry Applications
The MS Slurry Sensor delivers stable, responsive flow measurement in challenging applications such as sand, high solid content fluids, long pulp fibers, and noisy processes.
Key Features
- Reduce sensor inventory with a dual calibration option
- Ensure reliability in the harshest environments with an all-welded sensor housing
- Guard against installation damage and leading-edge wear with optional lining protectors
- Minimize maintenance and repair with an obstructionless design featuring no moving parts, ideal for metering conductive slurries
- Increased signal strengths allows for more precise flow measurement and reduce process variability even in hard to measure flows when paired with the 8782 transmitter
- Capability to handle extremely noisy applications while delivering stable flow outputs better than a standard magnetic flow meter when paired with the 8782 transmitter