

Rosemount™ 1208 Level and Flow Transmitter - Non-Contacting Radar
80GHz FMCW radar for basic liquids/solids applications, compact PVDF design, fully submersible, with open channel flow calculations, Smart Echo Supervision™, available with 4-20 mA HART, IO-Link and optional Bluetooth® connectivity
Key Features
- Smart Echo Supervision™: automatically tracks and filters all echoes, including obstructions, to reliably report the true product level
- Rugged, compact design: built for harsh outdoor environments, submersion, and hazardous locations
- Wireless configuration: simple setup via Bluetooth® wireless technology using a tablet or mobile device
- Easy integration: 4–20 mA HART®, 4–20 mA, IO-Link, switching output, and Bluetooth® wireless technology for easy system integration
- Maintenance-free radar measurement: non-contacting technology unaffected by density, viscosity, condensation, temperature, or pressure
- Fast and easy commissioning: intuitive design with no complex configuration. The M12 electrical connector enables quick installation, and easy cable or sensor replacement
- Corrosion-resistant PVDF housing: ideal for water and chemical applications
- Integrated flow measurement: built-in software for flumes and open channels
- Standard process connections: 1.5" G and NPT threads compatible with common flanges and adapters
- Food & drinking water approved materials: suitable for hygienic and potable water applications