Fallback image
1299 Diaphragm Seals with Shadows 590x350

Rosemount™ 1299 Diaphragm Seal System

Protect transmitters with flanged/threaded diaphragm seals to isolate parts from corrosive/erosive materials and extreme temperatures.

Protect your transmitters with flanged and threaded diaphragm seals by isolating internal parts from corrosive and erosive material or damage from extreme temperature process media. Get increased instrument service life, reduced costs, and reliable operation when measuring level and pressure.

Key Features

  • New intuitive model structure that makes ordering the correct seal system easier
  • New 800 PSI threaded connection rating
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Eliminates need for mounting hardware to reduce installation costs
  • Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations