Fallback image
rosemount 2160 wireless detector - vibrating fork

Rosemount™ 2160 Wireless Level Detector - Vibrating Fork

Wireless liquid level switch for inaccessible/remote locations, advanced diagnostics and powerful data, quick installation and commissioning, remote configuration, and up to 10 years battery life

The Rosemount 2160 Wireless Level Detector is ideal for hard to reach locations. It is suitable for high and low level alarms, overfill prevention systems, and pump control with self-checking features. Cost savings of up to 60% can be realized by automating your processes that you have not been able to automate before. With remote access to process data and enhanced diagnostics for predictive maintenance, visual inspections are a thing of the past. The Rosemount 2160 is designed for energy efficiency and uses a high quality battery for a long battery life. With a 1 min update rate, the battery can last up to 10 years. This detector provides improved site safety and reliable measurement with wireless communication.

Key Features

  • Wireless Installation That Cuts Costs: Eliminates cabling and reduces field wiring complexity, enabling up to 90% installation cost savings on remote tanks.
  • Long‑Life Battery for Low‑Maintenance Operation: Energy‑efficient design delivers up to 10 years of battery life, minimizing site visits and maintenance effort.
  • Reliable Detection in Hard‑to‑Reach Locations: Provides high and low level alarms, overfill protection and pump control where wiring is impractical or hazardous.
  • Diagnostics for Predictive Performance: Built‑in self‑checking and health monitoring improve process insight and reduce the need for manual inspections.
  • Robust, Chemical‑Resistant Build: Wetted materials such as Alloy C‑276 handle corrosive fluids, improving reliability in harsh process environments.