No image available
No image available
Your request is being processed.
Rosemount-327T Temperature Transmitter

Rosemount™ 327T Temperature Transmitter

Product Description

The Rosemount 327T Temperature Transmitter, featuring Drift Monitoring Diagnostics and sensor backup technology, provides layers of safety to ensure your food and beverage operations are in specification. A variety of industry standard process connections, hygienic certifications, a polished stainless steel housing, and the ability to withstand clean-in-place processes enable the transmitter to meet your process requirements while minimizing contamination risks and assuring product safety.

Specifications

Interoperability
Connection accessories sold separately. See Product Data Sheet for complete list of cables, IO-Link Masters, etc.
Process Connection
Adapter sold separately. See Product Data Sheet for complete list of options.
Communication Protocol
4-20mA, Switch, IO-Link
Measurement Range
13°F (-25°C) to 302°F (150°C); up to 320°F (160°C) for a maximum of 30 minutes
Process Wetted Material
316L SST Polished to Ra < 23 µ-in. (0.6 µ-m)
Diagnostics
Basic diagnostics, Drift Monitoring Diagnostics
Certifications/Approvals
3-A, FDA, EC 1935, EC 2023, see product data sheet for complete list of certifications

Features

  • G1" process connection is compatible with full suite of hygienic process connection adapters
  • Compact form factor enables installation in applications with space constraints
  • M12 electrical connector allows for simple installation and start-up
  • Designed to withstand CIP processes as well as external washdowns (IP69K rated)
  • Dual sensors and sensor backup technology provide uninterrupted temperature measurement

Documents & Drawings

Parts & Accessories

Search
1-10 of 34 results for Parts & Accessories
:
$197.03
$123.51
$486.48
$322.22
$347.42
$306.25
$167.20
$299.11
$160.06
$68.06