No image available
No image available
Your request is being processed.
Rosemount-389 General Purpose pH ORP Sensor

Rosemount™ 389 General Purpose pH/ORP Sensor

Product Description

The Rosemount 389 pH Sensor / ORP Sensor, with integral cable, is housed in a molded Tefzel™ body with Viton™ o-rings, making each sensor virtually indestructible and chemically resistant. Complete encapsulation eliminates leakage or high humidity problems traditionally found in other pH/ORP sensor designs. The simplified construction, designed with user convenience in mind, does not require electrolyte (KCl) replenishment or any high maintenance troubleshooting procedures.

Specifications

Temperature Range
32 - 182 °F (0 - 85 °C)
Max. Operating Pressure
100 psig (790 kPa) at 150 °F (65 °C)
Materials of Construction
pH sensor body: Tefzel™
pH electrode: glass
ORP electrode: platinum
Junction: ceramic
O-Ring: Viton™
Process Connection
Front- & rear-facing: 1 in (MNPT)

Features

  • Triple junction reference prolongs pH sensor / ORP sensor life and protects against poisoning ions such as ammonia, chlorine, cyanides, and sulfides
  • Enhanced performance and increased life with cracking resistant glass
  • Available with a glass electrode option for high pH applications
  • Superior chemical resistance provided by a rugged Tefzel body with Viton O-rings
  • The molded sensor body features 1” MNPT front and rear facing process connections for insertion, submersion, and flow-through applications
  • Integral cable connection available in various lengths
  • SMART enabled for pH measurements

Documents & Drawings

Parts & Accessories

Search
1-8 of 8 results for Parts & Accessories
:
$804.03
$776.10
$93.41
$1,251.01