No image available
No image available
Your request is being processed.
Rosemount-396PVP pH ORP Sensor

Rosemount™ 396PVP pH/ORP Sensor

Product Description

The Rosemount 396PVP pH Sensor / ORP Sensor is specifically designed for improved life in harsh, dirty, and abrasive applications such as lime slurry waste treatment, paper machine headbox and pigment/dye applications, where large quantities of suspended solids are present. The pH/ORP sensor features a coating resistant TUpH large area reference junction and a rugged polypropylene body construction for maximum chemical resistance.

Specifications

Measurement Range
pH sensor: 0 to 14
ORP sensor: -1500 to 1500 mV
Operating Pressure
Hemi-bulb: 0 to 150 psig (0 to 10.34 barg)
Flat-bulb: 0 to 100 psig (0 to 6.89 barg)
Operating Temperature
32 - 212 °F (0 -100 °C)
Wetted Materials
Titanium, polypropylene, EPDM, glass, platinum (ORP sensor only)

Features

  • Minimum pH sensor / ORP sensor maintenance due to TUpH reference technology which ensures steady pH signal when sensor is coated
  • Maximum pH/ORP sensor life due to helical reference pathway which hinders reference poisoning and cracking resistant glass
  • SMART enabled for pH measurements
  • Quick cable-to-sensor release, provided Variopol cable connection

Documents & Drawings

Parts & Accessories

Search
1-10 of 19 results for Parts & Accessories
:
$1,056.33