Fallback image
Rosemount™ 702 Wireless Discrete Dual Input or Output Transmitter

Rosemount™ 702 Wireless Discrete Dual Input Transmitter

The Rosemount 702 Wireless Discrete Dual Input Transmitter offers two inputs with WirelessHART® technology and can also serve as a repeater.

The Rosemount™ 702 Wireless Discrete Dual Input Transmitter is a cost-effective and installation-ready device that provides two inputs. With the security and reliability of WirelessHART® technology, this transmitter offers access to discrete points that are not connected to the control system due to wiring costs and lack of I/O. Commonly used as a repeater, this device also provides personnel access awareness and can be used for monitoring safety showers and eye wash stations.

Key Features

  • Installation-ready device enables access to discrete points that are not connected to the control system
  • Offers application flexibility, including repeater and monitor for safety showers and eye wash stations
  • Engineered for discrete dual switch input with logic for limited contact and opposing contact applications
  • Momentary inputs are continuously measured between wireless updates
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Easy, intuitive installation enables a quick method to automate without the cost of wiring
  • SmartPower™ solutions provide up to 10-year maintenance-free operation and replacement without transmitter removal