Rosemount™ Incus Ultrasonic Gas Leak Detector
This product uses sensitive acoustic sensors to monitor wide areas for ultrasound from pressurized gas leaks.
Key Features
- Instantaneous response to all gas leaks (toxic gases, combustible gases or inert gases)
- No calibration required
- Quad sensing heads provide the widest overall gas detection range available on the market: 2 to 40 meters (7 to 130 feet)
- Each acoustic sensor is completely free of moving parts and will not age, drift, or ever need replacing under normal operating conditions
- Operates in extreme temperatures: -40°F to 185°F (-40°C to 85°C)
- Automated electronic self-test offers failsafe operation
- 4-20 mA analog or stepped and HART™ communication protocol
- Certified worldwide for hazardous locations
- Programmable time delays help screen intermittent unwanted alarm sources