Fallback image
Product Image

Rosemount™ IO-Link Masters

Rosemount IO-Link Masters facilitate data exchange between IO-Link devices and automation systems. Available in 4 or 8 port configurations with EtherNet/IP or PROFINET interfaces.

Rosemount IO-Link Masters enable data exchange between IO-Link capable transmitters or devices and an automation system. Choose between 4 port or 8 port configurations as well as EtherNet/IP or PROFINET interfaces. An IP69K ingress protection rating ensures data reliability in food and beverage or pharmaceutical applications with the highest of sanitary requirements.

Key Features