Fallback image
Product Image

Rosemount™ TCL Total Chlorine Analyzer

The Model TCL measures total chlorine in water, perfect for seawater analysis. The system includes a sample conditioning unit, a sensor, and either a 56 or 1056 transmitter.

The Rosemount TCL Total Chlorine System measures total chlorine in water, and is ideal for seawater chlorine analysis applications. The total chlorine system consists of a sample conditioning unit, a chlorine sensor, and either a Rosemount 56 Transmitter or a Rosemount 1056 Transmitter.

Key Features

  • Sample conditioning system used with Rosemount 499ACL-02 Total Chlorine Sensor
  • Reagent-based system allows true chlorine measurement
  • Continuously measure total chlorine for up to two months on five gallons of reagent
  • Low sample flow (about 15 mL/min) means little waste
  • No metal wetted parts making it ideal for seawater