Fallback image
Product Image

Rosemount™ Water Quality Panels

Achieve cleaner, safer water with customizable Rosemount™ Water Quality Panels—engineered for fast setup, low maintenance, and reliable, accurate monitoring.

Rosemount Water Quality Panels can be customized to fit your liquid analysis needs. pH levels, conductivity levels, turbidity concentration, fluoride levels, ammonia levels and monochloramine levels are just some of the many liquid analysis options.

Key Features

  • All panel options feature a complete system including: sensors, transmitters and constant head flow controller and flow cell, for use in drinking water applications
  • Fluoride Panel: Uses a fluoride ion selective electrode along with a Rosemount 56 Transmitter to provide rapid, reagent free determination of fluoride in drinking water
  • Ammonia Panel: Uses an ammonium ion selective electrode along with a Rosemount 56 Transmitter to provide rapid, reagent free determination of ammonia in drinking water
  • Dual measurement panels are available upon request. Use the Request Quote button above for more information.