Fallback image
Rosemount™ X-STREAM Enhanced XEFD Continuous Gas Analyzer

Rosemount™ X-STREAM Enhanced XEFD Continuous Gas Analyzer

The X-STREAM Enhanced analyzer offers advanced gas analysis in a rugged, wall-mounted NEMA 4X/IP66 enclosure.

The X-STREAM Enhanced flameproof analyzer provides powerful analytical technology in a wall-mountable NEMA 4X/IP66 cast aluminum housing. Worldwide approvals enable operation in Class I, Zone 1, Group IIB+H2 and Class I Division 2 BCD hazardous areas.

Key Features

  • Up to five component gas analyzer feature NDIR/UV photometer, paramagnetic and electrochemical O2, thermal conductivity and electrochemical sensors
  • Enhanced performance with IntrinzX technology
  • Modern communication capabilities including web-browser accessibility
  • Outstanding reliability with standard Emerson warranty In the certifications
  • Storage of data calibration and event log files
  • Large dynamic ranges
  • Programmable Logic Controller (PLC) controls sample handling and sample lines
  • Very low temperature dependency