Unlock Real-Time Insights with our Scalable and Cybersecure Edge Software Platform for Energy Operations
DeltaV™ FBxEdge™ Software Platform is an open source, out of the box solution designed for remote, wide area operations requiring enhanced data acquisition and analysis. It enables the secure and effortless movement of critical operational data from the field to the edge and into the cloud by ensuring the seamless communication, processing, and transfer of data across a variety of hardware including non-Emerson devices. From wellpads to distribution points, users across the energy value chain leverage its robust, analytics-driven capabilities to gain real-time, actionable insights and boost the reliability, productivity, and safety of remote operations. This transformational IoT solution provides a scalable, flexible and highly secure environment for the hosting of Docker applications and features a suite of powerful data analytics applications, enabling enterprise-scalable data connectivity and contextualization. The software also offers a visual interface and intuitive configuration menu to eliminate tedious programming and ensure a shorter learning curve for faster adoption.
Features
- Seamlessly connect with both Emerson and non-Emerson devices using MQTT protocol and cloud drivers.
- Implement complex logic and sophisticated algorithms in a no-code environment; KPIs, such as uptime and downtime, can also be included with no coding.
- Eliminate complexity when implementing numerous data retrieval methods by streamlining the hosting of Docker applications in a scalable and flexible environment for containerized applications.
- Gain valuable, real-time insights with Node-RED by integrating machine learning algorithms, statistical models, and custom analytics into data processing workflows within DeltaV FBxEdge.
- Visually design data processing workflows, define custom rules, and configure real-time analytics using an intuitive and simple drag-and drop web-based user interface.
- Effortlessly monitor and manage large-scale IoT deployments in a single, centralized interface with powerful central data management capabilities.
- Robust cybersecurity with encrypted communications and custom user permissions strengthens resiliency and shields IoT infrastructures from unauthorized access and data breaches.
- Monitor key performance indicators, track trends, and make data-driven decisions in real-time by integrating Grafana®. MongoDB® and other open-sourced tools to support advanced custom applications.