Precision Density Measurement for Quality Control and Analysis
Micro Motion Densitometers are precision flow measurement devices that help determine the density or concentration of substances at a microscopic scale, aiding in scientific analysis and quality control.
Products
Frequently Asked Questions
Micro Motion Densitometers deliver accurate, real-time density and concentration data—here’s what you need to know about how they work and where they add value.
A Micro Motion Densitometer is a precision instrument that measures fluid density or concentration in real time using Coriolis-based vibrating tube technology. It enables accurate monitoring of process fluids at microscopic levels.
It operates using a vibrating element whose frequency changes with fluid density. The system also compensates for temperature to ensure accurate, repeatable measurements even under changing process conditions.
Micro Motion densitometers are used across industries including chemical, oil & gas, food & beverage, life sciences, and refining—for tasks like concentration measurement, mass-to-volume conversion, product quality assurance, and interface detection.
Key benefits include high accuracy, fast response time, temperature compensation, no moving parts, and reliable performance in challenging environments. This helps reduce waste, optimize throughput, and ensure consistent product quality.
Micro Motion Densitometers are typically installed inline and can easily connect to control systems via standard communication protocols for seamless process integration and real-time monitoring.