Rosemountâ„¢ TankMaster â„¢ Inventory Management Software

For a real-time overview of oil movement, inventory and custody transfer operations.

Tank Master Inventory Software - Increase Productivity

Increase Productivity with Powerful Inventory Management

Rosemount TankMaster is a powerful, easy-to-use Windows-based inventory management software package providing operator overview, inventory and custody transfer calculations. It also includes configuration and service tools for Rosemount Tank Gauging systems. 

 

The software is available in two versions:

  • WinOpi includes complete custody transfer and inventory functions.
  • WinView features basic inventory capability.

How it Works

Tank Master Inventory Software - Inventory Calculations

Real time inventory calculations include parameters such as:

  • Total Observed Volume (TOV), Gross Observed Volume (GOV), Gross Standard Volume (GSV), Net Standard Volume (NSV) as well as mass calculations according to API, ISO and other major standards.
  • Observed and Reference Density in the tank if a pressure device is installed.
  • Liquid and mass calculations of vapor in LPG according to ISO standards.
  • Tank capacity tables (5000 strapping points) for cylindrical and spherical tanks.

Videos

video-media
Install Tanks in TankMasterâ„¢ WinSetup Software

TankMaster Tools

Resources

Documents & Drawings