Like all in‑line multiphase flow meters, it requires PVT‑related input data to operate within its performance specification.
The following input is required:
- Densities of oil, water and gas
- Permittivity for oil and gas (calculated by the SMPFM)
- Conductivity or salinity of the water (obtained from samples or the conductivity sensors in the meter)
The SMPFM has an embedded PVT engine that continuously calculates the above paraments based on measured P&T.
The following is not needed:
- A full HC fluid composition
- Surface tension between oil and gas
- Viscosity of gas and oil
- Mass absorption coefficients
What differentiates the Roxar SMPFM is its measurement robustness and confidence, achieved through advanced self‑validation and in‑situ verification rather than PVT independence. Fluid properties such as oil, gas, and water densities inherently vary with pressure, temperature, and composition, and these variations must be accounted for to calculate accurate multiphase flow rates and standard conditions.
In the Roxar SMPFM, oil and gas permittivities are derived from phase densities, water conductivity is measured directly across the full operating range, and water density is calculated from conductivity. Multiple independent measurements and sensors are used to validate results continuously and detect inconsistencies.
Future developments, including flow tomography, offer strong potential to further reduce PVT sensitivity by directly observing phase distribution and flow regimes. However, complete PVT independence is not physically achievable for full multiphase metering.