Products
Product Technologies
Photometry Based Continuous Gas Analyzers
Our Rosemount™ Photometry Gas Analyzers provide accurate, multi-component measurement for process gas and emissions monitoring. Leveraging NDIR, UV, VIS, TCD, CLD, and PMD technologies, these analyzers deliver reliable, repeatable performance to help operators ensure compliance, improve process efficiency, and gain real-time insights across a wide range of challenging applications.
Resources
Frequently Asked Questions
Rosemount™ Continuous Laser Gas Analyzers (CGA) use sensing methods like infrared, paramagnetic, or electrochemical to monitor common gases in applications such as emissions compliance and process control. Quantum Cascade Laser (QCL) Analyzers use advanced laser-based spectroscopy for rapid, highly sensitive detection of trace gases, making them ideal for complex or low-concentration measurements.
Our Rosemount™ Continuous Gas Analyzers and QCL Analyzers support all process industries, including petrochemical, Oil & Gas, Power, Industrial Energy, Gas Processing, Marine, and Research & Development.
Our Rosemount™ Gas Analyzer portfolio are appropriate for a number of applications, such as Ethylene Production/Purity, Continuous Emissions Monitoring (CEMS), Nox Reduction/Ammonia Slip, Natural Gas/Biogas, and Hydrogen/Nitrogen Purity.
Based on 12 years of research, testing and data extrapolation, the laser lifetime is greater than 10 years.