Communication and Control units for System Solutions​

The Powerful Brains of any System 

Products

Level Measurement Accessories - Enhance your understanding​

At The Heart of Tank Operations

Behind every smooth and efficient tank system operations are the communication and control units. From accurate data collection and calculations to inventory control, reliable data transfer and intuitive visualization - they are the backbone of any system solution. Paired with a broad range of measuring instrumentation, they are engineered to connect, integrate, and elevate your monitoring capabilities. Suitable for a wide range of applications and industries. ​

Level Measurement Accessories - Rosemount 2405 Monitoring Hub​

Introducing the Rosemount 2405 Monitoring Hub​

For Plant, Instrumentation, and Process Managers across diverse industries seeking to increase operational efficiency, reduce complexity, optimize inventory, enhance flexibility and connectivity, Emerson offers the intuitive, user-friendly and versatile Rosemount 2405 Monitoring Hub with reliable inventory insights.

Key Benefits of Using Communication and Control Units​

Level Measurement Accessories - Increase Operational Efficiency​

Increase Operational Efficiency​

Optimize product inventory with real-time and historical insights for better replenishment predictions. Eliminate manual work and gain comprehensive inventory insights both in the field and control room. Reliable equipment provides data at your fingertips, eliminating the need to climb tanks.​

Communication and Control Units Comparison​

Learn more about the unique features of each Rosemount Communication and Control Unit

img

Rosemount™ 2410 Tank Hub​

Handles data communication between field devices and the control room and is available in two versions for single or multiple tanks.​

  • Application: Tank Gauging, Tank Monitoring​
  • Supported Industries: Terminals, Refinery, Oil & Gas, Petrochem, LNG, Chemical, ​
  • Field communication: Foundation Fieldbus, Rosemount field devices and support for other vendors​
  • Host communication: …​
  • No of Tanks: Up to 10​
img

Rosemount™ 2460 System Hub​

Transfers real time tank gauging data from field devices to the Rosemount TankMaster Inventory Management Software and/or a Host/DCS system.​

  • Application: Tank Gauging, Tank Monitoring​
  • Supported Industries: Terminals, Refinery, Oil & Gas, Petrochem, LNG​
  • Interfaces: Web interface​
  • Field communication: Rosemount field devices and support for other vendors​
  • Host communication: Modbus TCP, OPC UA, and Modbus RTU.​
  • No of Tanks: Up to 64 ​

 

​

img

Rosemount™ 2405 Monitoring Hub​

Versatile all-in-one device for inventory management applications, a standalone device that can be integrated into larger systems as well.​

  • Application: Tank Monitoring​
  • Supported Industries: Chemical, Metals & Mining, Food & Beverage​
  • Display: Graphical LCD, web interface​
  • Field communication: HART Multidrop​
  • Host communication: Modbus TCP/IP (Ethernet), HART IP​
  • No of Tanks: Up to 8​
img

Rosemount™ 3490 Controller​

 Rosemount 3490 Controller offer a complete solution for water, wastewater and process utility applications. This level and flow solution will help you ensure sustainable operations, comply with regulations and legal requirements, improve efficiency in water processes by lowering operational costs, and reduce complexity with easy-to-use devices.​

  • Application: Level & pump control, Open Channel Flow, Tank Volume & Differential Level, simple monitoring applications​
  • Supported Industries: Water & wastewater​
  • Display: Graphical LCD, web interface​
  • Field communication: 4-20 mA or HART​
  • Host communication: Modbus TCP/IP (Ethernet)​
  • No of Tanks: Up to 1​

 

​

Frequently Asked Questions

Find answers to the most frequently asked questions about communication and control units​

The Rosemount Tank Gauging System communication is based on an open industry standard, Foundation Fieldbus, which allows integration of any device supporting this communication protocol. The system can also easily connect to virtually all major host systems via Modbus, Modbus TCP, OPC or IEC 62591 (WirelessHART) ​

The Rosemount 3490 Controller has data logging capabilities, allowing storage of up to 200,000 data points. These logs can be easily accessed and downloaded through an integrated web server, conveniently available via the Ethernet port.​

Connect the Rosemount™ 2405 Monitoring Hub with:
Rosemount™ 3408 or Rosemount™ 5300 level transmitters - for Chemical applications
Rosemount™ 5408 level transmitter - for Metals and Mining applications
Rosemount™ 1408 level transmitter - for Food and Beverage applications
Rosemount™ 1208 level transmitter - for complete inventory control and tank monitoring in Water and Wastewater applications