Liquid Analysis Transmitters​

Improve liquid analysis using sensors and transmitters for precise monitoring and advanced diagnostics.​

Products

About Liquid Analyzers and Transmitters​

Liquid Analysis Transmitters​ What they do and how they work​

What they do and how they work​

Liquid analyzers and transmitters ensure accurate measurements across industrial, municipal, and commercial settings. They act as local hubs, displaying data and sending it to control rooms while aiding in sensor maintenance and configuration. Rosemount solutions are compatible with various sensors, including pH, ORP, conductivity, dissolved oxygen, chlorine, and turbidity, offering reliable liquid analysis across multiple applications.​

Liquid Analysis Transmitters Why Rosemount liquid analyzers​

Why Rosemount liquid analyzers​

Choose Rosemount liquid analyzers for their durability and user-friendly features. Field-replaceable signal input boards ensure minimal downtime. Easy setup and calibration via intuitive menus and keypad simplify operations. An internal logger records detailed data, while continuous monitoring offers sensor diagnostics, fault alerts, and predictive pH sensor health notifications, keeping you informed for timely maintenance.​

Liquid Analysis Transmitters​ Housing Styles​

Housing Styles​

When selecting liquid analyzers, consider Rosemount's versatile housing options:​

  1. Liquid Analytical Transmitters feature heat-stabilized, reinforced PBT material with Type 4X, IP66 ratings and support for six ½-in. or PG 13.5 conduit fittings.​

  2. Explosion Proof Transmitters offer robust, heavy-duty cast aluminum construction with approvals for intrinsically safe, non-incendive, and explosion-proof hazardous areas.​

Resources