Differential Pressure Measurement in Aviation Test Stands

Consistent differential pressure monitoring can help improve test accuracy and reduce downtime.

Differential Pressure Measurement in Aviation Test Stands

Precise, Repeatable Pressure Measurements

Aviation test stands require highly accurate differential pressure measurement to validate component performance, verify system integrity and ensure compliance with demanding aerospace qualification standards. Rapid pressure cycling, harsh vibration and temperature fluctuations place significant stress on instrumentation, making pressure sensor stability and durability essential. Paine™ differential pressure transducers, like the Paine 210-60-090 Differential Pressure Transducer and the Paine 210-65-010 Differential Pressure Transducer, are engineered to deliver precise, repeatable measurements in these demanding environments. Their all-welded, rugged construction and high overpressure capability support reliable data acquisition for hydraulic, pneumatic and fuel system testing. By providing consistent differential pressure monitoring, these pressure aerospace sensors help improve test accuracy, reduce downtime and ensure safe, efficient validation of aerospace components.