Differential Pressure Measurement in Automotive Positioning Systems

Control suspension height, optimize ride dynamics & support active chassis systems with Paine pressure transducers.

SUV car suspension and rear drive shaft.

High Accuracy & Fast Response Times

Advanced automotive positioning systems rely on accurate differential pressure measurement to control suspension height, optimize ride dynamics and support active chassis systems. These applications operate under varying road conditions, temperature extremes and continuous cycling that demand pressure sensors with exceptional stability and resilience. Paine™ differential pressure transducers, like the Paine 210-60-090, 210-65-010 and 212-60-080 Differential Pressure Transducers, deliver the high accuracy, fast response and rugged construction required for modern automotive platforms. Their hermetically sealed, compact design ensures reliable performance even in harsh under-vehicle environments. By supplying consistent differential pressure data, these automotive pressure sensors enable improved vehicle handling, enhanced comfort and dependable operation of advanced positioning and suspension systems.