Differential Pressure Measurement in Automotive Test Stands

With accurate differential pressure data, optimize system designs, verify product quality & accelerate development.

Differential Pressure Measurement in Automotive Test Stands

Designed to Withstand Aggressive Testing Conditions

Automotive test stands depend on precise differential pressure measurement to evaluate the performance, efficiency and reliability of components such as fuel systems, hydraulic circuits and transmission assemblies. Test environments often involve rapid cycling, pulsation and exposure to harsh fluids, requiring pressure sensors that maintain long-term stability and accuracy. Paine™ differential pressure transducers, like the Paine 210-60-090 Differential Pressure Transducer and the Paine 210-65-010 Differential Pressure Transducer, are designed to withstand aggressive testing conditions while delivering high-resolution, repeatable measurements. Their compact, hermetically sealed construction ensures robust operation and minimal drift throughout extended test durations. By providing accurate differential pressure data, these automotive pressure sensors help engineers optimize system designs, verify product quality and accelerate development cycles.