Fully Tested Process Meter Built for Accuracy and Safety
The Rosemount™ 9295 Flow Meter is a differential pressure flow meter designed for critical measurements in the chemical and hydrocarbon industries. It has a compact design that requires no straight run while delivering exceptional accuracy making it a unique solution to challenging measurement points.
With increasing emphasis on Safety Instrumented Systems (SIS), the Rosemount 9295 is designed to easily allow the addition of an SIS measurement point. Depending on the application, multiple independent transmitters on the same spool section simplify installation and eliminate complex engineering designs. All Rosemount differential pressure transmitters are available with certification for use in safety applications.
As a drop-in solution, chemical plants can save significantly on the typical engineering and construction costs. Additionally, the design helps solve the problem of unnecessary nuisance trips and saves costs by preventing unit shutdowns.