Flow Measurement in Bi-Directional Applications

Achieve highly accurate measurement in tough chemical applications

Flow Measurement in Bi-Directional Applications

Unique wedge design provides accurate flow measurement

Highly viscous applications are typically difficult to measure with traditional flow technology. The wedge meter with a flush flange seal design allows a Rosemount 3051S transmitter to accurately measure these challenging flows without fluid plugging impulse lines. The symmetrical wedge element also allows bi-directional flow to be measured, so users can monitor reverse flow with ease.