Heavy residue – SIL

Safety-relevant flow measurements in the hydrocracking unit of a refining & chemical company

chemical heavy residue sil

Enhancing safety with flow measurements at a hydrocracker

Hydrocracking is a refining process for upgrading low-quality heavy gas oils from the atmospheric or vacuum distillation tower, the fluid catalytic cracker, and the coking units into high-quality, clean-burning jet fuel, diesel, and gasoline. The conventional flow measuring instrumentation of heavy hydrocarbon processing plants is often challenged by both the viscous fluid and the metal catalyst. A non-intrusive, low maintenance flow measurement solution that could cope with dirty mediums and extremely high temperatures was sought. Furthermore, the devices would need to be standardised in the plant and be used in Proportional-Integral-Derivative (PID) control and emergency shutdown applications where zone 1 explosion-protected equipment with SIL2 certification is required.