Precise mass measurement improves battery quality
Anode, Cathode and Electrolyte production involves mixing ingredients in precise quantities in mixing and reacting tanks. Any deviation from the quantities required, which is based on mass units, will lead to an off-spec product. With direct mass and density measurement Coriolis meters are the ideal solution to ensure quality standards are met ensuring a long lithium-ion battery life.