Robust Level Measurement Instrumentation for Dusty Fertilizer Storage
Many fertilizers, including Monoammonium Phosphate (MAP) and Diammonium Phosphate (DAP), are sold in solid granulate form. These phosphorus fertilizers must be stored in dry, well-ventilated silos, containers, or warehouses to maintain their quality. During production, it is crucial to control moisture levels precisely to ensure consistent granulation and avoid problems such as caking. Additionally, level measurement solutions used in these environments must be robust enough to handle the typically dusty conditions.